Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| VCJ 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| TCJ 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GVFDR 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GRFDR 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VFDR 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RFDR 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ1 | Shaft Size d N/A 1 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VCJ1 | Shaft Size d N/A 1 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| TCJ1 | Shaft Size d N/A 1 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| LCJ1 | Shaft Size d N/A 1 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ1 NT | Shaft Size d N/A 1 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ1 PT | Shaft Size d N/A 1 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GVFDR1 | Shaft Size d N/A 1 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GRFDR1 | Shaft Size d N/A 1 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VFDR1 | Shaft Size d N/A 1 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RFDR1 | Shaft Size d N/A 1 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| TCJ1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GRFDR1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RFDR1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VCJ1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| TCJ1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GVFDR1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GRFDR1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VFDR1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |