Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 76 - 100 of 259 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RFDR1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
VCJ 30 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange
TCJ 30 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Four-Bolt Square Flange
GVFDR 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
GRFDR 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
VFDR 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
RFDR 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
RCJ1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
VCJ1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange
RCJO1 3/16 1 3/16 in 38.1 mm
1.5
in
15800 N
3560
lbf
33100 N
7440
lbf
Shroud Seal Four-Bolt Square Flange
TCJ1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Four-Bolt Square Flange
LCJO1 3/16 1 3/16 in 38.1 mm
1.5
in
15800 N
3560
lbf
33100 N
7440
lbf
Labyrinth Seal Four-Bolt Square Flange
LCJ1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
RCJ1 3/16 NT 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
RCJ1 3/16 PT 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange
GVFDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
GRFDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
VFDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
RFDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange
RCJ1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
VCJ1 1/4 S 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange
VCJ1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Four-Bolt Square Flange
TCJ1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Four-Bolt Square Flange
LCJ1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
RCJ1 1/4 NT 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange
  Results 76 - 100 of 259  1 2 3 4 5 »  
<