Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
251 - 259 of 259 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

N/A 70 mm N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
N/A 2 15/16 in N/A 77.8 mm3.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
N/A 2 15/16 in N/A 77.8 mm3.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
N/A 75 mm N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
N/A 3 7/16 in N/A 84.1 mm3.311 in N/A 107200 N24100 lbf N/A 158200 N35600 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
N/A 3 7/16 in N/A 84.1 mm3.311 in N/A 107200 N24100 lbf N/A 158200 N35600 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
N/A 3 15/16 in N/A 96.8 mm3.811 in N/A 140400 N31600 lbf N/A 191800 N43100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
251 - 259 of 259 | Results Per Page | View | Unit of Measure
« 6