Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 151 - 175 of 259 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

GVFDR1 1/2 1 1/2 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
GRFDR1 1/2 1 1/2 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
VFDR1 1/2 1 1/2 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
RFDR1 1/2 1 1/2 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
RCJ1 9/16 1 9/16 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange
TCJ1 9/16 1 9/16 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Tri-Ply Seal Four-Bolt Square Flange
GRFDR1 9/16 1 9/16 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
RFDR1 9/16 1 9/16 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
RCJ 40 40 mm 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange
VCJ 40 40 mm 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Molded Shroud Four-Bolt Square Flange
TCJ 40 40 mm 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Tri-Ply Seal Four-Bolt Square Flange
GVFDR 40 40 mm 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
GRFDR 40 40 mm 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
VFDR 40 40 mm 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
RFDR 40 40 mm 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
N/A Four-Bolt Square Flange
RCJ1 5/8 1 5/8 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Four-Bolt Square Flange
VCJ1 5/8 1 5/8 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Four-Bolt Square Flange
TCJ1 5/8 1 5/8 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Tri-Ply Seal Four-Bolt Square Flange
GVFDR1 5/8 1 5/8 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange
GRFDR1 5/8 1 5/8 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange
VFDR1 5/8 1 5/8 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange
RFDR1 5/8 1 5/8 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange
RCJ1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Four-Bolt Square Flange
VCJ1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Four-Bolt Square Flange
RCJO1 11/16 1 11/16 in 46.8 mm
1.843
in
31700 N
7120
lbf
58500 N
13200
lbf
Shroud Seal Four-Bolt Square Flange
  Results 151 - 175 of 259 « 6 7 8 9 10 »  
<