COMPANY HEADER
CAD (0)
  • Cart is empty
151 - 175 of 222 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

Add To Cart/Request Quote
N/A 1 7/8 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 53.2 mm2.094 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 53.2 mm2.094 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
151 - 175 of 222 | Results Per Page | View | Unit of Measure
« 6 7 8 9