Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 201 - 225 of 259 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

GVFDR1 7/8 1 7/8 in 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
GRFDR1 7/8 1 7/8 in 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
VFDR1 7/8 1 7/8 in 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
RFDR1 7/8 1 7/8 in 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
RCJ1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Four-Bolt Square Flange
VCJ1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Four-Bolt Square Flange
RCJO1 15/16 1 15/16 in 53.2 mm
2.094
in
37900 N
8510
lbf
68600 N
15400
lbf
Shroud Seal Four-Bolt Square Flange
TCJ1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Four-Bolt Square Flange
LCJ1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Four-Bolt Square Flange
LCJO1 15/16 1 15/16 in 53.2 mm
2.094
in
37900 N
8510
lbf
68600 N
15400
lbf
Shroud Seal Four-Bolt Square Flange
RCJ1 15/16 NT 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Four-Bolt Square Flange
GVFDR1 15/16 1 15/16 in 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
GRFDR1 15/16 1 15/16 in 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
VFDR1 15/16 1 15/16 in 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
RFDR1 15/16 1 15/16 in 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
RCJ 50 50 mm 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Four-Bolt Square Flange
VCJ 50 50 mm 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Four-Bolt Square Flange
TCJ 50 50 mm 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Four-Bolt Square Flange
GVFDR 50 50 mm 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
GRFDR 50 50 mm 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
VFDR 50 50 mm 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
RFDR 50 50 mm 28.6 mm
1.125
in
23200 N
5210
lbf
38900 N
8740
lbf
N/A Four-Bolt Square Flange
RCJ2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange
VCJ2 S 2 in 42.9 mm
1.689
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Four-Bolt Square Flange
VCJ2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Four-Bolt Square Flange
  Results 201 - 225 of 259 « 6 7 8 9 10 »  
<