Batch CAD Cart (0)
  • Cart is empty
101 - 110 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Sort by
N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 2112 N475 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
N/A 1.2500 in N/A 29.9 mm1.177 in N/A 1556 N350 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
N/A 1.2500 in N/A 31.8 mm1.252 in N/A 2112 N475 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
N/A 35 mm N/A 31.8 mm1.252 in N/A 2112 N475 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 1556 N350 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
N/A 30 mm N/A 29.9 mm1.177 in N/A 1556 N350 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
N/A 1.0000 in N/A 27.9 mm1.098 in N/A 1067 N240 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
N/A 20 mm N/A 27.8 mm1.094 in N/A 890 N200 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
N/A 25 mm N/A 27.9 mm1.098 in N/A 1067 N240 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
N/A 0.7500 in N/A 27.8 mm1.094 in N/A 890 N200 lbf N/A N/A N/A Four-Bolt Square Flange N/A CAD
101 - 110 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5