Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
YCJ 70 | Shaft Size d N/A 70 mm | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
YCJM2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
YCJM2 1/2 | Shaft Size d N/A 2 1/2 in | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
YCJ2 11/16 SGT | Shaft Size d N/A 2 11/16 in | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
YCJ2 15/16 | Shaft Size d N/A 2 15/16 in | Housing Width A N/A 66.7 mm2.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
YCJM2 11/16 | Shaft Size d N/A 2 11/16 in | Housing Width A N/A 66.7 mm2.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
YCJM2 15/16 | Shaft Size d N/A 2 15/16 in | Housing Width A N/A 66.7 mm2.626 in | Static Load Rating N/A 54200 N12200 lbf | Dynamic Load Rating N/A 79400 N17900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
YCJM3 | Shaft Size d N/A 3 in | Housing Width A N/A 66.7 mm2.626 in | Static Load Rating N/A 54200 N12200 lbf | Dynamic Load Rating N/A 79400 N17900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
YCJM3 7/16 | Shaft Size d N/A 3 7/16 in | Housing Width A N/A 70.5 mm2.776 in | Static Load Rating N/A 71500 N16100 lbf | Dynamic Load Rating N/A 106400 N23900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
YCJM3 15/16 | Shaft Size d N/A 3 15/16 in | Housing Width A N/A 95.4 mm3.756 in | Static Load Rating N/A 104400 N23500 lbf | Dynamic Load Rating N/A 147500 N33200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A ![]() |