All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Four-Bolt Flanged Mounted Bearings
>
Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking
>
View Items
Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
4-Bolt SCJ - Set Screw
Results Per Page :
25
50
100
200
Results 76 - 100 of 132
1
2
3
4
5
»
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
SCJ 40
40
mm
26.2
mm
1.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Four-Bolt Square Flange
YCJ 40 PT SGT
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Four-Bolt Square Flange
YCJ 40
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
YCJ1 5/8 SGT
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Four-Bolt Square Flange
SCJ1 5/8
1 5/8
in
28.6
mm
1.126
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Four-Bolt Square Flange
YCJ1 5/8
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
N/A
Four-Bolt Square Flange
YCJ1 11/16 SGT
1 11/16
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Four-Bolt Square Flange
SCJ1 11/16
1 11/16
in
28.6
mm
1.126
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Four-Bolt Square Flange
YCJM1 11/16
1 11/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Four-Bolt Square Flange
YCJ1 11/16
1 11/16
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
N/A
Four-Bolt Square Flange
YCJ1 3/4 SGT
1 3/4
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Four-Bolt Square Flange
SCJ1 3/4
1 3/4
in
28.6
mm
1.126
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Four-Bolt Square Flange
YCJM1 3/4
1 3/4
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Four-Bolt Square Flange
YCJ1 3/4
1 3/4
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
N/A
Four-Bolt Square Flange
YCJ 45 SGT
45
mm
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Four-Bolt Square Flange
SCJ 45
45
mm
28.6
mm
1.126
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Four-Bolt Square Flange
YCJ 45
45
mm
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
N/A
Four-Bolt Square Flange
YCJ1 15/16 SGT
1 15/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Four-Bolt Square Flange
SCJ1 15/16
1 15/16
in
28.6
mm
1.126
in
23200
N
5210
lbf
38900
N
8740
lbf
Molded Shroud
Four-Bolt Square Flange
YCJM1 15/16
1 15/16
in
46.8
mm
1.843
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Four-Bolt Square Flange
YCJ1 15/16
1 15/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
YCJ 50 SGT
50
mm
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Four-Bolt Square Flange
SCJ 50
50
mm
28.6
mm
1.126
in
23200
N
5210
lbf
38900
N
8740
lbf
Molded Shroud
Four-Bolt Square Flange
YCJ 50
50
mm
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
YCJ2 SGT
2
in
46.8
mm
1.843
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Four-Bolt Square Flange
Results 76 - 100 of 132
1
2
3
4
5
»