Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
151 - 152 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJM3 15/16 N/A 3 15/16 in N/A 95.4 mm3.756 in N/A 104400 N23500 lbf N/A 147500 N33200 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
YCJM 3 15/16 SGT N/A 3 15/16 in N/A 95.4 mm3.756 in N/A 104400 N23500 lbf N/A 147500 N33200 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table)
151 - 152 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4