All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  

Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  4-Bolt SCJ - Set Screw

Compare Items
   
  Results 101 - 125 of 132  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SCJ2 S 2 in 28.6 mm
1.126
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
SCJ2 2 in 30.9 mm
1.217
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
YCJM2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ 55 SGT 55 mm 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
SCJ 55 55 mm 30.9 mm
1.217
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
YCJ 55 55 mm 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ2 3/16 SGT 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
SCJ2 3/16 2 3/16 in 30.9 mm
1.217
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
YCJM2 3/16 2 3/16 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ2 1/4 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ2 1/4 SGT 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJM2 1/4 2 1/4 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ 60 SGT 60 mm 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ 60 60 mm 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ2 7/16 SGT 2 7/16 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJM2 7/16 2 7/16 in 63.5 mm
2.5
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ2 7/16 2 7/16 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJM2 1/2 2 1/2 in 63.5 mm
2.5
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ2 11/16 2 11/16 in 63.5 mm
2.5
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJM2 11/16 2 11/16 in 66.7 mm
2.626
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ2 11/16 SGT 2 11/16 in 63.5 mm
2.5
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ 70 70 mm 63.5 mm
2.5
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
YCJ 70 SGT 70 mm 63.5 mm
2.5
in
44000 N
9890
lbf
69000 N
15500
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
  Results 101 - 125 of 132  1 2 3 4 5 »