Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 58 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Shaft Size d

Housing Width

Outside Diameter

Housing Radial Load Rating

Static Load Rating

Dynamic Load Rating

CAD

RCSM 1/2 1/2 in 25.4 mm
1
in
64.3 mm
2.531
in
880 N
200
lb
4700 N
1070
lbf
10700 N
2380
lbf
RCSM 5/8 5/8 in 25.4 mm
1
in
64.3 mm
2.531
in
880 N
200
lb
4700 N
1070
lbf
10700 N
2380
lbf
RCSM 17 17 mm 25.4 mm
1
in
64.3 mm
2.531
in
880 N
200
lb
4700 N
1070
lbf
10700 N
2380
lbf
RCSM 3/4 3/4 in 25.4 mm
1
in
64.3 mm
2.531
in
1120 N
250
lb
6500 N
1460
lbf
14200 N
3190
lbf
RCSM 15/16 15/16 in 25.4 mm
1
in
64.3 mm
2.531
in
1340 N
300
lb
7800 N
1750
lbf
15500 N
3490
lbf
RCSM 1 1 in 25.4 mm
1
in
64.3 mm
2.531
in
1340 N
300
lb
7800 N
1750
lbf
15500 N
3490
lbf
RCSM 25 25 mm 25.4 mm
1
in
64.3 mm
2.531
in
1340 N
300
lb
7800 N
1750
lbf
15500 N
3490
lbf
LRCSM1 3/16 1 3/16 in 25.4 mm
1
in
64.3 mm
2.531
in
1340 N
300
lb
8318 N
1870
lbf
14679 N
3300
lbf
RCR1 1 in 19.8 mm
0.781
in
57.2 mm
2.2500
in
1340 N
300
lb
7800 N
1750
lbf
15500 N
3490
lbf
RCR 25 25 mm 19.8 mm
0.781
in
57.2 mm
2.2500
in
1340 N
300
lb
7800 N
1750
lbf
15500 N
3490
lbf
CR 3/4 3/4 in 25.4 mm
1
in
83.57 mm
3.29
in
670 N
150
lb
6500 N
1460
lbf
14200 N
3190
lbf
CR 20 20 mm 25.4 mm
1
in
83.57 mm
3.29
in
670 N
150
lb
6500 N
1460
lbf
14200 N
3190
lbf
CR1 1 in 25.4 mm
1
in
83.57 mm
3.29
in
880 N
200
lb
7800 N
1750
lbf
15500 N
3490
lbf
CR 25 25 mm 25.4 mm
1
in
83.57 mm
3.29
in
880 N
200
lb
7800 N
1750
lbf
15500 N
3490
lbf
RABR 1/2 1/2 in 17.5 mm
0.688
in
47.37 mm
1.865
in
880 N
200
lb
4700 N
1070
lbf
10700 N
2380
lbf
RABR 5/8 5/8 in 17.5 mm
0.688
in
47.37 mm
1.865
in
880 N
200
lb
4700 N
1070
lbf
10700 N
2380
lbf
RABR 17 17 mm 17.5 mm
0.688
in
47.37 mm
1.865
in
880 N
200
lb
4700 N
1070
lbf
10700 N
2380
lbf
RABR 3/4 3/4 in 17.5 mm
0.688
in
52.37 mm
2.062
in
1120 N
250
lb
6500 N
1460
lbf
14200 N
3190
lbf
RABR 20 20 mm 17.5 mm
0.688
in
52.37 mm
2.062
in
1120 N
250
lb
6500 N
1460
lbf
14200 N
3190
lbf
RABR 15/16 15/16 in 20.6 mm
0.813
in
62.38 mm
2.456
in
1340 N
300
lb
7800 N
1750
lbf
15500 N
3490
lbf
RABR1 1 in 20.6 mm
0.813
in
62.38 mm
2.456
in
1340 N
300
lb
7800 N
1750
lbf
15500 N
3490
lbf
RABR 25 25 mm 20.6 mm
0.813
in
62.38 mm
2.456
in
1340 N
300
lb
7800 N
1750
lbf
15500 N
3490
lbf
RABR1 3/16 1 3/16 in 20.6 mm
0.813
in
62.38 mm
2.456
in
1340 N
300
lb
8318 N
1870
lbf
14679 N
3300
lbf
RC 1/2 1/2 in 30.2 mm
1.188
in
68.27 mm
2.6880
in
N/A 4700 N
1070
lbf
10700 N
2380
lbf
RC 5/8 5/8 in 30.2 mm
1.188
in
68.27 mm
2.6880
in
N/A 4700 N
1070
lbf
10700 N
2380
lbf
  Results 1 - 25 of 58 1 2 3 
<