Batch CAD Cart (0)
  • Cart is empty
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

Sort by
N/A 0.9375 in N/A 200 mm7.8750 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Four-Bolt Double Pillow Block N/A CAD
N/A 1 11/16 in N/A 279.4 mm11 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Four-Bolt Double Pillow Block N/A CAD
N/A 1 15/16 in N/A 352.4 mm13.875 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Four-Bolt Double Pillow Block N/A CAD
N/A 1.1875 in N/A 203.2 mm8 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Four-Bolt Double Pillow Block N/A CAD
N/A 1 7/16 in N/A 276.2 mm10.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Four-Bolt Double Pillow Block N/A CAD
N/A 2 3/16 in N/A 355.6 mm14 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Four-Bolt Double Pillow Block N/A CAD
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1