Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
RA 35 | Shaft Size d N/A 35 mm | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 1 1/2 | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 1 9/16 | Shaft Size d N/A 1.5625 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 40 | Shaft Size d N/A 40 mm | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 1 5/8 | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 149.2 mm5.8750 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 1 11/16 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 149.2 mm5.8750 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 1 3/4 | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 149.2 mm5.8750 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 45 | Shaft Size d N/A 45 mm | Outside Diameter N/A 149.2 mm5.8750 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 1 13/16 | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6.1250 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 1.875 | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 155.6 mm6.1250 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 1 15/16 | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 155.6 mm6.1250 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 50 | Shaft Size d N/A 50 mm | Outside Diameter N/A 155.6 mm6.1250 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 2 | Shaft Size d N/A 2 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 2 1/16 | Shaft Size d N/A 2.0625 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 2 1/8 | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 2 3/16 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
RA 55 | Shaft Size d N/A 55 mm | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
G52MSA 13/16 - GRA | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
G52MSA 7/8 - GRA | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
G52MSA 15/16 - GRA | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
G52MSA 1 - GRA | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
G52MSA 25 - GRA | Shaft Size d N/A 25 mm | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
G62MSA 1 1/16 - GRA | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
G62MSA 1 1/8 - GRA | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |
G62MSA 1 3/16 - GRA | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing | CAD N/A |