Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
151 - 191 of 191 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (in)

Total Width (mm)

Outside Diameter (mm)

Outside Diameter (in)

Stamping Radial Load Rating (N)

Stamping Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RR1 15/16 N/A 1 15/16 in N/A 155.6 mm6.1250 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 1 15/16 N/A 1 15/16 in N/A 155.6 mm6.1250 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSA 1 15/16 - GRA N/A 1 15/16 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSB 1 15/16 - GRA N/A 1 15/16 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSA 1 15/16 - GRR N/A 1 15/16 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSB 1 15/16 - GRR N/A 1 15/16 in N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR 50 N/A 50 mm N/A 155.6 mm6.1250 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 50 N/A 50 mm N/A 155.6 mm6.1250 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSA 50 - GRA N/A 50 mm N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSB 50 - GRA N/A 50 mm N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSA 50 - GRR N/A 50 mm N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G90MSB 50 - GRR N/A 50 mm N/A 155.6 mm6.1250 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR2 N/A 2 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 2 N/A 2 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 - GRA N/A 2 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 - GRA N/A 2 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 - GRR N/A 2 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 - GRR N/A 2 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 2 1/16 N/A 2.0625 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 1/16 - GRA N/A 2.0625 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 1/16 - GRA N/A 2.0625 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 1/16 - GRR N/A 2.0625 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 1/16 - GRR N/A 2.0625 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR2 1/8 N/A 2.1250 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 2 1/8 N/A 2.1250 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 1/8 - GRA N/A 2.1250 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 1/8 - GRA N/A 2.1250 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 1/8 - GRR N/A 2.1250 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 1/8 - GRR N/A 2.1250 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR 55 N/A 55 mm N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 55 N/A 55 mm N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 55 - GRA N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 55 - GRA N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 55 - GRR N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 55 - GRR N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RR2 3/16 N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
RA 2 3/16 N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 3/16 - GRA N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 3/16 - GRA N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSA 2 3/16 - GRR N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
G100MSB 2 3/16 - GRR N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table)
151 - 191 of 191 | Results Per Page | View | Unit of Measure
1 2 3 4