COMPANY HEADER
CAD (0)
  • Cart is empty
176 - 191 of 191 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (in)

Total Width (mm)

Outside Diameter (mm)

Outside Diameter (in)

Stamping Radial Load Rating (N)

Stamping Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

Add To Cart/Request Quote
N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/8 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 10200 N2300 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 166.7 mm6.563 in N/A 28500 N6400 lb N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Two Piece Housing N/A CAD Icon (for items table) Add To Cart
Request Quote
176 - 191 of 191 | Results Per Page | View | Unit of Measure
« 6 7 8