Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 191 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (in)

Total Width (mm)

Outside Diameter (mm)

Outside Diameter (in)

Stamping Radial Load Rating (N)

Stamping Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

Sort by
N/A 0.5000 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
N/A 0.5000 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
N/A 9/16 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
N/A 0.6250 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
N/A 0.6250 in N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
N/A 17 mm N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
N/A 17 mm N/A 81 mm3.188 in N/A 2650 N600 lb N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Two Piece Housing N/A CAD
N/A 0.7500 in N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A CAD
N/A 0.7500 in N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A CAD
N/A 20 mm N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A CAD
N/A 20 mm N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A CAD
N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8125 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8750 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8750 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8750 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8750 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8750 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.8750 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.9375 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.9375 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.9375 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
1 - 25 of 191 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »