Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| RRTR1 1/4S | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
| RRTR 30 | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
| RRTR1 1/4 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
| RRTR1 5/16 | Shaft Size d N/A 1 5/16 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
| RRTR1 3/8 | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
| RRTR1 7/16 | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
| RRTR 35 | Shaft Size d N/A 35 mm | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |