Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
VAS1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS 45 | Shaft Size d N/A 45 mm | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS1 7/8 | Shaft Size d N/A 1.8750 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS2 S | Shaft Size d N/A 2 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS 50 | Shaft Size d N/A 50 mm | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS2 | Shaft Size d N/A 2 in | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
VAS 55 | Shaft Size d N/A 55 mm | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH1 | Shaft Size d N/A 1.0000 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 57.2 mm2.252 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH1 1/4 | Shaft Size d N/A 1.2500 in | Total Width N/A 57.2 mm2.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 57.2 mm2.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH2 7/16 | Shaft Size d N/A 2 7/16 in | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH2 11/16 | Shaft Size d N/A 2 11/16 in | Total Width N/A 88.900 mm3.5000 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAKH2 15/16 | Shaft Size d N/A 2 15/16 in | Total Width N/A 88.900 mm3.5000 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAO1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 49.2 mm1.937 in | Static Load Rating N/A 15800 N3560 lbf | Dynamic Load Rating N/A 33100 N7440 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAO1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |