Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
LSAO1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 37900 N8510 lbf | Dynamic Load Rating N/A 68600 N15400 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
LSAO2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 88.900 mm3.5000 in | Static Load Rating N/A 44600 N10000 lbf | Dynamic Load Rating N/A 79300 N17800 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
LSAO2 7/16 | Shaft Size d N/A 2 7/16 in | Total Width N/A 101.6 mm4 in | Static Load Rating N/A 51800 N11700 lbf | Dynamic Load Rating N/A 90700 N20400 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
LSAO2 11/16 | Shaft Size d N/A 2 11/16 in | Total Width N/A 111.1 mm4.374 in | Static Load Rating N/A 68000 N15300 lbf | Dynamic Load Rating N/A 115500 N26000 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
LSAO2 15/16 | Shaft Size d N/A 2 15/16 in | Total Width N/A 111.1 mm4.374 in | Static Load Rating N/A 77000 N17300 lbf | Dynamic Load Rating N/A 125800 N28300 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 1/2 | Shaft Size d N/A 0.5000 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 5/8 | Shaft Size d N/A 0.6250 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 11/16 | Shaft Size d N/A 0.6875 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 17 | Shaft Size d N/A 17 mm | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 3/4 | Shaft Size d N/A 0.7500 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 20 | Shaft Size d N/A 20 mm | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 7/8 | Shaft Size d N/A 0.8750 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 15/16 | Shaft Size d N/A 0.9375 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 1/8 | Shaft Size d N/A 1.1250 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 30 | Shaft Size d N/A 30 mm | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 1/4 | Shaft Size d N/A 1.2500 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 5/16 | Shaft Size d N/A 1.3125 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 3/8 | Shaft Size d N/A 1.3750 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 35 | Shaft Size d N/A 35 mm | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 9/16 | Shaft Size d N/A 1.5625 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 40 | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |