Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
RAK1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 7/8 | Shaft Size d N/A 1.8750 in | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK2 | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK2 1/8 | Shaft Size d N/A 2.1250 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK2 1/4 | Shaft Size d N/A 2 1/4 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK2 3/8 | Shaft Size d N/A 2.375 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK2 7/16 | Shaft Size d N/A 2 7/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 60 | Shaft Size d N/A 60 mm | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK2 11/16 | Shaft Size d N/A 2 11/16 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 70 | Shaft Size d N/A 70 mm | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK2 15/16 | Shaft Size d N/A 2 15/16 in | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
RAK 75 | Shaft Size d N/A 75 mm | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
LAK 1/2 | Shaft Size d N/A 0.5000 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
LAK 5/8 | Shaft Size d N/A 0.6250 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
LAK 3/4 | Shaft Size d N/A 0.7500 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
TAK 7/8 | Shaft Size d N/A 0.8750 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
TAK 15/16 | Shaft Size d N/A 0.9375 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
TAK1 | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
TAK 25 | Shaft Size d N/A 25 mm | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
TAK1 1/16 | Shaft Size d N/A 1.0625 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
TAK1 1/8 | Shaft Size d N/A 1.1250 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |