Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
TAK1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK 30 | Shaft Size d N/A 30 mm | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 1/4 | Shaft Size d N/A 1.2500 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 5/16 | Shaft Size d N/A 1.3125 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 3/8 | Shaft Size d N/A 1.3750 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 9/16 | Shaft Size d N/A 1.5625 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK 40 | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 7/8 | Shaft Size d N/A 1.8750 in | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK 50 | Shaft Size d N/A 50 mm | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK2 | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK2 1/8 | Shaft Size d N/A 2.1250 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
TAK2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
LAK2 7/16 | Shaft Size d N/A 2 7/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
LAK 15/16 | Shaft Size d N/A 0.9375 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
LAK1 | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
LAK1 1/8 | Shaft Size d N/A 1.1250 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
LAK1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
LAK1 1/4 | Shaft Size d N/A 1.2500 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
LAK1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |