Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 276 - 300 of 403 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VAK 45 45 mm 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Pillow Block
VAS 45 45 mm 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Pillow Block
RAS 45 45 mm 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block
VAK1 7/8 1 7/8 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Pillow Block
VAS1 7/8 1 7/8 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Pillow Block
RAK1 7/8 1 7/8 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
TAK1 7/8 1 7/8 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Pillow Block
RAS1 7/8 1 7/8 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
TAS1 7/8 1 7/8 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Pillow Block
RSA1 7/8 1 7/8 in 69.8 mm
2.748
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
VAK1 15/16 1 15/16 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Pillow Block
VAS1 15/16 1 15/16 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Pillow Block
RAKH1 15/16 1 15/16 in 73 mm
2.874
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
RAKHL1 15/16 1 15/16 in 63.500 mm
2.5000
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
RAO1 15/16 1 15/16 in 73 mm
2.874
in
37900 N
8510
lbf
68600 N
15400
lbf
Shroud Seal Two-Bolt Pillow Block
RSAO1 15/16 1 15/16 in 79.4 mm
3.126
in
37900 N
8510
lbf
68600 N
15400
lbf
Shroud Seal Two-Bolt Pillow Block
LSAO1 15/16 1 15/16 in 79.4 mm
3.126
in
37900 N
8510
lbf
68600 N
15400
lbf
Labyrinth Seal Two-Bolt Pillow Block
RAK1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
TAK1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Pillow Block
LAK1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Labyrinth Seal Two-Bolt Pillow Block
RAS1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
TAS1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Pillow Block
LAS1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Labyrinth Seal Two-Bolt Pillow Block
RSA1 15/16 1 15/16 in 69.8 mm
2.748
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
LSA1 15/16 1 15/16 in 69.8 mm
2.748
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
  Results 276 - 300 of 403 « 11 12 13 14 15 »  
<