Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| PBS 17 | Shaft Size d N/A 17 mm | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| PB 17 | Shaft Size d N/A 17 mm | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RPB 17 | Shaft Size d N/A 17 mm | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK 11/16 | Shaft Size d N/A 11/16 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAS 11/16 | Shaft Size d N/A 11/16 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RSA 11/16 | Shaft Size d N/A 11/16 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| VAK 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| VAS 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| LAK 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAS 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RSA 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK 3/4 PT | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK 3/4 NT | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAS 3/4 NT | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAS 3/4 PT | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| PBS 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| PB 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RPB 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 28.6 mm1.125 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| VAK 20 | Shaft Size d N/A 20 mm | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| VAS 20 | Shaft Size d N/A 20 mm | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK 20 | Shaft Size d N/A 20 mm | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAS 20 | Shaft Size d N/A 20 mm | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RSA 20 | Shaft Size d N/A 20 mm | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| PBS 20 | Shaft Size d N/A 20 mm | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |