Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 126 - 150 of 403 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RSAO1 3/16 1 3/16 in 60.3 mm
2.374
in
15800 N
3560
lbf
33100 N
7440
lbf
Shroud Seal Two-Bolt Pillow Block
LSAO1 3/16 1 3/16 in 60.3 mm
2.374
in
15800 N
3560
lbf
33100 N
7440
lbf
Labyrinth Seal Two-Bolt Pillow Block
RAK1 3/16 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
TAK1 3/16 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Pillow Block
LAK1 3/16 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Labyrinth Seal Two-Bolt Pillow Block
RAS1 3/16 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
TAS1 3/16 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Pillow Block
LAS1 3/16 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Labyrinth Seal Two-Bolt Pillow Block
RSA1 3/16 1 3/16 in 54 mm
2.126
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
RAK1 3/16 NT 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
RAK1 3/16 PT 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
RAS1 3/16 NT 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
RAS1 3/16 PT 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
LAO1 3/16 1 3/16 in 49.2 mm
1.937
in
15800 N
3560
lbf
33100 N
7440
lbf
Shroud Seal Two-Bolt Pillow Block
PBS1 3/16 1 3/16 in 30.2 mm
1.188
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
PB1 3/16 1 3/16 in 31.8 mm
1.25
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
LRPB1 3/16 1 3/16 in 31.8 mm
1.25
in
6950 N
1560
lbf
14600 N
3350
lbf
Shroud Seal Two-Bolt Pillow Block
VAK1 1/4 S 1 1/4 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Pillow Block
VAK1 1/4 1 1/4 in 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Pillow Block
VAS1 1/4 S 1 1/4 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Pillow Block
VAS1 1/4 1 1/4 in 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Pillow Block
RAKH1 1/4 1 1/4 in 57.2 mm
2.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RAK1 1/4 1 1/4 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
TAK1 1/4 1 1/4 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Two-Bolt Pillow Block
LAK1 1/4 1 1/4 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Labyrinth Seal Two-Bolt Pillow Block
  Results 126 - 150 of 403 « 6 7 8 9 10 »  
<