Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| RAS1 1/4 | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| TAS1 1/4 | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RSA1 1/4 | Shaft Size d N/A 1 1/4 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| LAS1 1/4 | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK 1 1/4S NT | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK1 1/4 NT | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK1 1/4 PT | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAS1 1/4 NT | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAS1 1/4 PT | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| VAK1 1/4S | Shaft Size d N/A 1 1/4 in | Total Width N/A 39.7 mm1.563 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| PBS1 1/4S | Shaft Size d N/A 1 1/4 in | Total Width N/A 30.2 mm1.188 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| PBS1 1/4 | Shaft Size d N/A 1 1/4 in | Total Width N/A 34.9 mm1.375 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| PB1 1/4S | Shaft Size d N/A 1 1/4 in | Total Width N/A 31.8 mm1.25 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK1 5/16 | Shaft Size d N/A 1 5/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| TAK1 5/16 | Shaft Size d N/A 1 5/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAS1 5/16 | Shaft Size d N/A 1 5/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| TAS1 5/16 | Shaft Size d N/A 1 5/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RSA1 5/16 | Shaft Size d N/A 1 5/16 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAKH1 5/16 | Shaft Size d N/A 1 5/16 in | Total Width N/A 57.2 mm2.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| VAK1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| VAS1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAKHL1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAK1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| TAK1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| RAS1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |