Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 176 - 200 of 403 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

TAS1 3/8 1 3/8 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Two-Bolt Pillow Block
RSA1 3/8 1 3/8 in 66.7 mm
2.626
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RAK1 3/8 NT 1 3/8 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RAK1 3/8 PT 1 3/8 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
PBS1 3/8 1 3/8 in 34.9 mm
1.375
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RAKH1 3/8 1 3/8 in 57.2 mm
2.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
VAK 35 35 mm 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Pillow Block
VAS 35 35 mm 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Pillow Block
RAK 35 35 mm 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RAS 35 35 mm 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
PBS 35 35 mm 34.9 mm
1.375
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
VAK1 7/16 1 7/16 in 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Pillow Block
VAS1 7/16 1 7/16 in 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Pillow Block
RAKH1 7/16 1 7/16 in 57.2 mm
2.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RAKHL1 7/16 1 7/16 in 51.6 mm
2.031
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
RAO1 7/16 1 7/16 in 54 mm
2.126
in
18300 N
4120
lbf
37100 N
8340
lbf
Shroud Seal Two-Bolt Pillow Block
RSAO1 7/16 1 7/16 in 69.8 mm
2.748
in
18300 N
4120
lbf
37100 N
8340
lbf
Shroud Seal Two-Bolt Pillow Block
LSAO1 7/16 1 7/16 in 69.8 mm
2.748
in
18300 N
4120
lbf
37100 N
8340
lbf
Labyrinth Seal Two-Bolt Pillow Block
RAK1 7/16 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
TAK1 7/16 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Two-Bolt Pillow Block
LAK1 7/16 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Labyrinth Seal Two-Bolt Pillow Block
RAS1 7/16 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
TAS1 7/16 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Two-Bolt Pillow Block
LAS1 7/16 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Labyrinth Seal Two-Bolt Pillow Block
RSA1 7/16 1 7/16 in 66.7 mm
2.626
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
  Results 176 - 200 of 403 « 6 7 8 9 10 »  
<