Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 26 - 27 of 27 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAOL4 7/16 4 7/16 in 171.4 mm
6.75
in
245097 N
55100
lbf
281127 N
63200
lbf
Shroud Seal Two-Bolt Pillow Block
SAOL4 15/16 4 15/16 in 184.2 mm
7.2500
in
328278 N
73800
lbf
343847 N
77300
lbf
Shroud Seal Two-Bolt Pillow Block
  Results 26 - 27 of 27 1 2 
<