Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| SAOL4 7/16 | Shaft Size d N/A 4 7/16 in | Total Width N/A 171.4 mm6.75 in | Static Load Rating N/A 245097 N55100 lbf | Dynamic Load Rating N/A 281127 N63200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
| SAOL4 15/16 | Shaft Size d N/A 4 15/16 in | Total Width N/A 184.2 mm7.2500 in | Static Load Rating N/A 328278 N73800 lbf | Dynamic Load Rating N/A 343847 N77300 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |