Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Pillow Block Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 26 - 50 of 217 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YAK 20 20 mm 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block
YAS 20 20 mm 33.3 mm
1.311
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Pillow Block
KAK 20 PS 20 mm 33.3 mm
1.311
in
890 N
200
lbf
N/A Shroud Seal Two-Bolt Pillow Block
KAS 20 PS 20 mm 33.3 mm
1.311
in
890 N
200
lbf
N/A Shroud Seal Two-Bolt Pillow Block
YAK 7/8 SGT 7/8 in 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
SAK 7/8 7/8 in 35.7 mm
1.406
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 7/8 SGT 7/8 in 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
SAS 7/8 7/8 in 35.7 mm
1.406
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 7/8 7/8 in 35.7 mm
2.88
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
YAK 15/16 SGT 15/16 in 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
SAK 15/16 15/16 in 35.7 mm
1.406
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 15/16 SGT 15/16 in 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
SAS 15/16 15/16 in 35.7 mm
1.406
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 15/16 15/16 in 35.7 mm
2.88
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
YAK 25 SGT 25 mm 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
SAK 25 25 mm 35.7 mm
1.406
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 25 SGT 25 mm 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
SAS 25 25 mm 35.7 mm
1.406
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Pillow Block
YAK 25 PT SGT 25 mm 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
YAS 25 PT SGT 25 mm 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
KAK 25 PS 25 mm 37.3 mm
1.469
in
1067 N
240
lbf
N/A Shroud Seal Two-Bolt Pillow Block
KAS 25 PS 25 mm 37.3 mm
1.469
in
1067 N
240
lbf
N/A Shroud Seal Two-Bolt Pillow Block
YAS 25 25 mm 35.7 mm
2.88
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
YAK1 SGT 1 in 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
SAK1 1 in 35.7 mm
1.406
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Pillow Block
  Results 26 - 50 of 217  1 2 3 4 5 »  
<