Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Pillow Block Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 51 - 75 of 217 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YAS1 SGT 1 in 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
SAS1 1 in 35.7 mm
1.406
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Pillow Block
YASM1 1 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
YAK1 PT SGT 1 in 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
YAS1 PT SGT 1 in 37.3 mm
1.469
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
KAK1 PS 1 in 37.3 mm
1.469
in
1067 N
240
lbf
N/A Shroud Seal Two-Bolt Pillow Block
KAS1 PS 1 in 37.3 mm
1.469
in
1067 N
240
lbf
N/A Shroud Seal Two-Bolt Pillow Block
YAS1 1 in 35.7 mm
2.88
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Pillow Block
YAK1 1/8 SGT 1 1/8 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
SAK1 1/8 1 1/8 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS1 1/8 SGT 1 1/8 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
SAS1 1/8 1 1/8 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS1 1/8 1 1/8 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
YAK 30 SGT 30 mm 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
SAK 30 30 mm 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 30 SGT 30 mm 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
SAS 30 30 mm 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Pillow Block
KAK 30 PS 30 mm 42.9 mm
1.689
in
1556 N
350
lbf
N/A Shroud Seal Two-Bolt Pillow Block
KAS 30 PS 30 mm 42.9 mm
1.689
in
1556 N
350
lbf
N/A Shroud Seal Two-Bolt Pillow Block
YAS 30 30 mm 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
YAK1 3/16 SGT 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
SAK1 3/16 1 3/16 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS1 3/16 SGT 1 3/16 in 42.9 mm
1.689
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Pillow Block
SAS1 3/16 1 3/16 in 39.7 mm
1.563
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Pillow Block
YASM1 3/16 1 3/16 in 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block
  Results 51 - 75 of 217  1 2 3 4 5 »  
<