Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| YAK1 3/16 PT SGT | Shaft Size d N/A 1 3/16 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 3/16 PT SGT | Shaft Size d N/A 1 3/16 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| KAK1 3/16 PS | Shaft Size d N/A 1 3/16 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| KAS1 3/16 PS | Shaft Size d N/A 1 3/16 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 3/16 | Shaft Size d N/A 1 3/16 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK1 1/4S | Shaft Size d N/A 1 1/4 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK1 1/4 SGT | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAK1 1/4 S | Shaft Size d N/A 1 1/4 in | Total Width N/A 39.7 mm1.563 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAK1 1/4 | Shaft Size d N/A 1 1/4 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 1/4 S | Shaft Size d N/A 1 1/4 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 1/4 SGT | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAS1 1/4 S | Shaft Size d N/A 1 1/4 in | Total Width N/A 39.7 mm1.563 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAS1 1/4 | Shaft Size d N/A 1 1/4 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK1 1/4 PT SGT | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK1 1/4S PT | Shaft Size d N/A 1 1/4 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 1/4 PT SGT | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 1/4S PT | Shaft Size d N/A 1 1/4 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| KAK1 1/4S PS | Shaft Size d N/A 1 1/4 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| KAK1 1/4 PS | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| KAS1 1/4S PS | Shaft Size d N/A 1 1/4 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| KAS1 1/4 PS | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 1/4 | Shaft Size d N/A 1 1/4 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK1 3/8 SGT | Shaft Size d N/A 1 3/8 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAK1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 3/8 SGT | Shaft Size d N/A 1 3/8 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |