All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Setscrew Locking > View Items  

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 217  1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAS1 3/8 1 3/8 in 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS1 3/8 1 3/8 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAK 35 SGT 35 mm 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAK 35 35 mm 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS 35 SGT 35 mm 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAS 35 35 mm 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS 35 PT SGT 35 mm 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
KAK 35 PS 35 mm 46.8 mm
1.843
in
2112 N
475
lbf
N/A Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
KAS 35 PS 35 mm 46.8 mm
1.843
in
2112 N
475
lbf
N/A Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAS 35 35 mm 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAK1 7/16 SGT 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAK1 7/16 1 7/16 in 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS1 7/16 SGT 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAS1 7/16 1 7/16 in 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YASM1 7/16 1 7/16 in 47.6 mm
1.874
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAS1 7/16 FS530 1 7/16 in 45.2 mm
1.78
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAK1 7/16 PT SGT 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAS1 7/16 PT SGT 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
KAK 1 7/16 PS 1 7/16 in 46.8 mm
1.843
in
2112 N
475
lbf
N/A Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
KAS 1 7/16 PS 1 7/16 in 46.8 mm
1.843
in
2112 N
475
lbf
N/A Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAS1 7/16 1 7/16 in 46.8 mm
1.843
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAK1 1/2 SGT 1 1/2 in 51.6 mm
2.031
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAK1 1/2 1 1/2 in 47.6 mm
1.874
in
19800 N
4460
lbf
36200 N
8130
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS1 1/2 SGT 1 1/2 in 51.6 mm
2.031
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAS1 1/2 1 1/2 in 47.6 mm
1.874
in
19800 N
4460
lbf
36200 N
8130
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
  Results 101 - 125 of 217  1 2 3 4 5 »