All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Pillow Block Mounted Bearings
>
Fafnir® Pillow Block Mounted Bearings Setscrew Locking
>
View Items
Fafnir® Pillow Block Mounted Bearings Setscrew Locking
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 217
«
6
7
8
9
Part Number
Shaft Size d
Total Width
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
SAS1 1/2 H
1 1/2
in
47.6
mm
1.874
in
19800
N
4460
lbf
36200
N
8130
lbf
Narrow Shroud
Two-Bolt Pillow Block
YASM1 1/2
1 1/2
in
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
YAK1 1/2 PT SGT
1 1/2
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
YAS1 1/2 PT SGT
1 1/2
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
YAS1 1/2H SGT
1 1/2
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
YASM1 1/2H
1 1/2
in
66.6
mm
2.62
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
YAS1 1/2
1 1/2
in
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
YAK 40 SGT
40
mm
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
SAK 40
40
mm
47.6
mm
1.874
in
19800
N
4460
lbf
36200
N
8130
lbf
Narrow Shroud
Two-Bolt Pillow Block
YAS 40 SGT
40
mm
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
SAS 40
40
mm
47.6
mm
1.874
in
19800
N
4460
lbf
36200
N
8130
lbf
Narrow Shroud
Two-Bolt Pillow Block
YAS 40 PT SGT
40
mm
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
YAS 40
40
mm
51.6
mm
2.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Pillow Block
YAK1 5/8 SGT
1 5/8
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
SAK1 5/8
1 5/8
in
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Narrow Shroud
Two-Bolt Pillow Block
YAS1 5/8 SGT
1 5/8
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
SAS1 5/8
1 5/8
in
51
mm
2.008
in
20500
N
4600
lbf
36300
N
8160
lbf
Narrow Shroud
Two-Bolt Pillow Block
YAS1 5/8
1 5/8
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
YAK1 11/16 SGT
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
SAK1 11/16
1 11/16
in
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Narrow Shroud
Two-Bolt Pillow Block
YAS1 11/16 SGT
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
SAS1 11/16
1 11/16
in
51
mm
2.008
in
20500
N
4600
lbf
36300
N
8160
lbf
Narrow Shroud
Two-Bolt Pillow Block
YASM1 11/16
1 11/16
in
55.6
mm
2.189
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Two-Bolt Pillow Block
YAS1 11/16
1 11/16
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
YAK1 3/4 SGT
1 3/4
in
52.4
mm
2.063
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Pillow Block
Results 126 - 150 of 217
«
6
7
8
9