Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| SAS1 1/2 H | Shaft Size d N/A 1 1/2 in | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YASM1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK1 1/2 PT SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 1/2 PT SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 1/2H SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YASM1 1/2H | Shaft Size d N/A 1 1/2 in | Total Width N/A 66.6 mm2.62 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK 40 SGT | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAK 40 | Shaft Size d N/A 40 mm | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS 40 SGT | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAS 40 | Shaft Size d N/A 40 mm | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS 40 PT SGT | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS 40 | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK1 5/8 SGT | Shaft Size d N/A 1 5/8 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAK1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 5/8 SGT | Shaft Size d N/A 1 5/8 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAS1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK1 11/16 SGT | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAK1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 11/16 SGT | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| SAS1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YASM1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAS1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |
| YAK1 3/4 SGT | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A |
Add To Cart
Request Quote |