Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
251 - 259 of 259 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YASM 2 15/16 SGT N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 75 N/A 75 mm N/A 82.6 mm3.252 in N/A N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 75 N/A 75 mm N/A 69.4 mm2.732 in N/A N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK 75 SGT N/A 75 mm N/A 82.6 mm3.252 in N/A N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM3 N/A 3 in N/A 88.9 mm3.5 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM 3 SGT N/A 3 in N/A 88.9 mm3.5 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM3 7/16 N/A 3 7/16 in N/A 111.25 mm4.38 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM3 7/16 SGT N/A 3 7/16 in N/A 111.25 mm4.38 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM3 15/16 N/A 3 15/16 in N/A 114.3 mm4.5 in N/A 104400 N23500 lbf N/A 147500 N33200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
251 - 259 of 259 | Results Per Page | View | Unit of Measure
« 6