Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Pillow Block Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 151 - 175 of 217 Unit of Measure: Imperial Metric Both « 6 7 8 9 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAK1 3/4 1 3/4 in 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS1 3/4 SGT 1 3/4 in 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block
SAS1 3/4 1 3/4 in 51 mm
2.008
in
20500 N
4600
lbf
36300 N
8160
lbf
Narrow Shroud Two-Bolt Pillow Block
YASM1 3/4 1 3/4 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
YAS1 3/4 1 3/4 in 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block
YAK 45 SGT 45 mm 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block
SAK 45 45 mm 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 45 SGT 45 mm 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block
SAS 45 45 mm 51 mm
2.008
in
20500 N
4600
lbf
36300 N
8160
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 45 45 mm 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block
YAK1 15/16 SGT 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
SAK1 15/16 1 15/16 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS1 15/16 SGT 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
SAS1 15/16 1 15/16 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block
YASM1 15/16 1 15/16 in 54.8 mm
2.157
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Pillow Block
YAS1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
YAK 50 SGT 50 mm 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
SAK 50 50 mm 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 50 SGT 50 mm 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
SAS 50 50 mm 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS 50 50 mm 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block
YAK2 SGT 2 in 60.3 mm
2.374
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Pillow Block
SAK2S 2 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block
SAK2 2 in 58.7 mm
2.311
in
29200 N
6570
lbf
48100 N
10800
lbf
Narrow Shroud Two-Bolt Pillow Block
YAS2 SGT 2 in 60.3 mm
2.374
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Pillow Block
  Results 151 - 175 of 217 « 6 7 8 9 
<