All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Setscrew Locking > View Items  

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 217 « 6 7 8 9 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAK1 3/4 1 3/4 in 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS1 3/4 SGT 1 3/4 in 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAS1 3/4 1 3/4 in 51 mm
2.008
in
20500 N
4600
lbf
36300 N
8160
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YASM1 3/4 1 3/4 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAS1 3/4 1 3/4 in 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAK 45 SGT 45 mm 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAK 45 45 mm 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS 45 SGT 45 mm 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAS 45 45 mm 51 mm
2.008
in
20500 N
4600
lbf
36300 N
8160
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS 45 45 mm 52.4 mm
2.063
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAK1 15/16 SGT 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAK1 15/16 1 15/16 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS1 15/16 SGT 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAS1 15/16 1 15/16 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YASM1 15/16 1 15/16 in 54.8 mm
2.157
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAS1 15/16 1 15/16 in 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAK 50 SGT 50 mm 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAK 50 50 mm 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS 50 SGT 50 mm 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAS 50 50 mm 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS 50 50 mm 57.9 mm
2.28
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
YAK2 SGT 2 in 60.3 mm
2.374
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
SAK2S 2 in 55.6 mm
2.189
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
SAK2 2 in 58.7 mm
2.311
in
29200 N
6570
lbf
48100 N
10800
lbf
Narrow Shroud Two-Bolt Pillow Block CAD Icon (for items table)
YAS2 SGT 2 in 60.3 mm
2.374
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Pillow Block CAD Icon (for items table)
  Results 151 - 175 of 217 « 6 7 8 9