Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Pillow Block Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Pillow Block Mounted Bearings > Fafnir® Pillow Block Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Pillow Block Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 201 - 217 of 217 Unit of Measure: Imperial Metric Both « 6 7 8 9 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YAK2 7/16 SGT 2 7/16 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block
YAS2 7/16 SGT 2 7/16 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block
YASM2 7/16 2 7/16 in 73.02 mm
2.875
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block
YAK2 7/16 2 7/16 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block
YAS2 7/16 2 7/16 in 60.3 mm
2.374
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Two-Bolt Pillow Block
YASM2 1/2 2 1/2 in 73.02 mm
2.875
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block
YAK2 11/16 2 11/16 in 73 mm
2.874
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block
YASM2 11/16 2 11/16 in 88.9 mm
3.5
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block
YAK 70 70 mm 73 mm
2.874
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block
YAK2 15/16 2 15/16 in 82.6 mm
3.252
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block
YAS2 15/16 2 15/16 in 69.4 mm
2.732
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block
YAS2 15/16 H 2 15/16 in 88.9 mm
3.5
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block
YASM2 15/16 2 15/16 in 88.9 mm
3.5
in
54200 N
12200
lbf
79400 N
17900
lbf
Shroud Seal Two-Bolt Pillow Block
YAS2 15/16 SGT 2 15/16 in 69.85 mm
2.75
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Two-Bolt Pillow Block
YASM3 3 in 88.9 mm
3.5
in
54200 N
12200
lbf
79400 N
17900
lbf
Shroud Seal Two-Bolt Pillow Block
YASM3 7/16 3 7/16 in 111.25 mm
4.38
in
71500 N
16100
lbf
106400 N
23900
lbf
Shroud Seal Two-Bolt Pillow Block
YASM3 15/16 3 15/16 in 114.3 mm
4.5
in
104400 N
23500
lbf
147500 N
33200
lbf
Shroud Seal Two-Bolt Pillow Block
  Results 201 - 217 of 217 « 6 7 8 9 
<