Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
SAS1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YASM1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 7/16 FS530 | Shaft Size d N/A 1 7/16 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 7/16 PT SGT | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 7/16 PT SGT | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 1 7/16 PS | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 1 7/16 PS | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.8430 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 1/2 SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 1/2 SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 1/2 H | Shaft Size d N/A 1 1/2 in | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YASM1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 1/2 PT SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 1/2 PT SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 1/2H SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YASM1 1/2H | Shaft Size d N/A 1 1/2 in | Total Width N/A 66.6 mm2.62 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 5/8 SGT | Shaft Size d N/A 1 5/8 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 5/8 SGT | Shaft Size d N/A 1 5/8 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 11/16 SGT | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 11/16 SGT | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |