Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
YAS1 1/2 PT SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 1/2H SGT | Shaft Size d N/A 1 1/2 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YASM1 1/2H | Shaft Size d N/A 1 1/2 in | Total Width N/A 66.6 mm2.62 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 3/4 SGT | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 3/4 SGT | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 5/8 SGT | Shaft Size d N/A 1 5/8 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 5/8 SGT | Shaft Size d N/A 1 5/8 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 11/16 SGT | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 11/16 SGT | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK 45 SGT | Shaft Size d N/A 45 mm | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK 45 | Shaft Size d N/A 45 mm | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS 45 SGT | Shaft Size d N/A 45 mm | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 45 | Shaft Size d N/A 45 mm | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YASM1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 15/16 SGT | Shaft Size d N/A 1 15/16 in | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 15/16 SGT | Shaft Size d N/A 1 15/16 in | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK2S | Shaft Size d N/A 2 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |