Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
SAS 15/16 | Shaft Size d N/A 0.9375 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 17 | Shaft Size d N/A 17 mm | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 20 | Shaft Size d N/A 20 mm | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 25 | Shaft Size d N/A 25 mm | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 3/4 | Shaft Size d N/A 0.7500 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 30 | Shaft Size d N/A 30 mm | Total Width N/A 39.7 mm1.563 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 35 | Shaft Size d N/A 35 mm | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 40 | Shaft Size d N/A 40 mm | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 45 | Shaft Size d N/A 45 mm | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 5/8 | Shaft Size d N/A 0.6250 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 50 | Shaft Size d N/A 50 mm | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 55 | Shaft Size d N/A 55 mm | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 7/8 | Shaft Size d N/A 0.8750 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 | Shaft Size d N/A 1.0000 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 1/2 H | Shaft Size d N/A 1 1/2 in | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 1/4 | Shaft Size d N/A 1.2500 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 1/4 S | Shaft Size d N/A 1.2500 in | Total Width N/A 39.7 mm1.563 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 1/8 | Shaft Size d N/A 1.1250 in | Total Width N/A 39.7 mm1.563 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 39.7 mm1.563 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 3/8 | Shaft Size d N/A 1.3750 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 5/8 | Shaft Size d N/A 1 5/8 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |