Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 26 - 50 of 72 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RTU1 3/8 1 3/8 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
VTU1 3/8 1 3/8 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Take-Up
TTU1 3/8 1 3/8 in 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
VTU 35 35 mm 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Take-Up
RTU1 7/16 1 7/16 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
VTU1 7/16 1 7/16 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Take-Up
LTU1 7/16 1 7/16 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
RTU1 7/16 NT 1 7/16 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
TTU1 7/16 1 7/16 in 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
RTU1 1/2 1 1/2 in 65.1 mm
2.563
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Take-Up
VTU1 1/2 1 1/2 in 65.1 mm
2.563
in
19800 N
4460
lbf
36200 N
8130
lbf
Molded Shroud Take-Up
RTU1 1/2 NT 1 1/2 in 65.1 mm
2.563
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Take-Up
RTU1 9/16 1 9/16 in 65.1 mm
2.563
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Take-Up
VTU 40 40 mm 65.1 mm
2.563
in
19800 N
4460
lbf
36200 N
8130
lbf
Molded Shroud Take-Up
RTU1 5/8 1 5/8 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up
VTU1 5/8 1 5/8 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Take-Up
RTU1 11/16 1 11/16 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up
VTU1 11/16 1 11/16 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Take-Up
RTU1 11/16 NT 1 11/16 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up
RTU1 3/4 1 3/4 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up
VTU1 3/4 1 3/4 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Take-Up
VTU 45 45 mm 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Take-Up
RTU1 7/8 1 7/8 in 65.1 mm
2.563
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Take-Up
VTU1 7/8 1 7/8 in 65.1 mm
2.563
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Take-Up
RTU1 15/16 1 15/16 in 65.1 mm
2.563
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Take-Up
  Results 26 - 50 of 72 1 2 3 
<