All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Take-Up Mounted Bearings
>
Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 72
1
2
3
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
RTU1 3/8
1 3/8
in
44.5
mm
1.752
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Take-Up
VTU1 3/8
1 3/8
in
44.5
mm
1.752
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Take-Up
TTU1 3/8
1 3/8
in
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Take-Up
VTU 35
35
mm
44.5
mm
1.752
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Take-Up
RTU1 7/16
1 7/16
in
44.5
mm
1.752
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Take-Up
VTU1 7/16
1 7/16
in
44.5
mm
1.752
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Take-Up
LTU1 7/16
1 7/16
in
44.5
mm
1.752
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Take-Up
RTU1 7/16 NT
1 7/16
in
44.5
mm
1.752
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Take-Up
TTU1 7/16
1 7/16
in
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Take-Up
RTU1 1/2
1 1/2
in
65.1
mm
2.563
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Take-Up
VTU1 1/2
1 1/2
in
65.1
mm
2.563
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Take-Up
RTU1 1/2 NT
1 1/2
in
65.1
mm
2.563
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Take-Up
RTU1 9/16
1 9/16
in
65.1
mm
2.563
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Take-Up
VTU 40
40
mm
65.1
mm
2.563
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Take-Up
RTU1 5/8
1 5/8
in
65.1
mm
2.563
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Take-Up
VTU1 5/8
1 5/8
in
65.1
mm
2.563
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Take-Up
RTU1 11/16
1 11/16
in
65.1
mm
2.563
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Take-Up
VTU1 11/16
1 11/16
in
65.1
mm
2.563
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Take-Up
RTU1 11/16 NT
1 11/16
in
65.1
mm
2.563
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Take-Up
RTU1 3/4
1 3/4
in
65.1
mm
2.563
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Take-Up
VTU1 3/4
1 3/4
in
65.1
mm
2.563
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Take-Up
VTU 45
45
mm
65.1
mm
2.563
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Take-Up
RTU1 7/8
1 7/8
in
65.1
mm
2.563
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Take-Up
VTU1 7/8
1 7/8
in
65.1
mm
2.563
in
23200
N
5210
lbf
38900
N
8740
lbf
Molded Shroud
Take-Up
RTU1 15/16
1 15/16
in
65.1
mm
2.563
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Take-Up
Results 26 - 50 of 72
1
2
3