Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
LTU1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
LTU1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
LTU1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
LTU2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
LTU2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 41.3 mm1.626 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 41.3 mm1.626 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU 60 | Shaft Size d N/A 60 mm | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU 7/8 | Shaft Size d N/A 0.8750 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 1/2 NT | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 1/4 | Shaft Size d N/A 1.2500 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 1/4 NT | Shaft Size d N/A 1.2500 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 1/8 | Shaft Size d N/A 1.1250 in | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 11/16 NT | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 15/16 NT | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 3/16 NT | Shaft Size d N/A 1.1875 in | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 3/8 | Shaft Size d N/A 1.3750 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
RTU1 5/16 | Shaft Size d N/A 1.3125 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |