All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Setscrew Locking > View Items  

Fafnir® Take-Up Mounted Bearings Setscrew Locking

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 56 1 2 3 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YTU1 7/16 SGT A4480 1 7/16 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 7/16 1 7/16 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 7/16 A4480 1 7/16 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 1/2 SGT 1 1/2 in 65.1 mm
2.563
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 1/2 1 1/2 in 65.1 mm
2.563
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU 40 SGT 40 mm 65.1 mm
2.563
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU 40 40 mm 65.1 mm
2.563
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 5/8 SGT 1 5/8 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 5/8 1 5/8 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 11/16 SGT 1 11/16 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 11/16 1 11/16 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 3/4 SGT 1 3/4 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 3/4 1 3/4 in 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU 45 SGT 45 mm 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU 45 45 mm 65.1 mm
2.563
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 15/16 SGT 1 15/16 in 65.1 mm
2.563
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU1 15/16 1 15/16 in 65.1 mm
2.563
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU 50 SGT 50 mm 65.1 mm
2.563
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU 50 50 mm 65.1 mm
2.563
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU2 SGT 2 in 69.8 mm
2.748
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU2 2 in 69.8 mm
2.748
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU 55 SGT 55 mm 69.8 mm
2.748
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU 55 55 mm 69.8 mm
2.748
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU2 3/16 SGT 2 3/16 in 69.8 mm
2.748
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Take-Up CAD Icon (for items table)
YTU2 3/16 2 3/16 in 69.8 mm
2.748
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Take-Up CAD Icon (for items table)
  Results 26 - 50 of 56 1 2 3