Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Base Width (mm)

Base Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Base Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

Sort by
N/A 0.7500 in N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD
N/A 20 mm N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD
N/A 0.8750 in N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD
N/A 0.9375 in N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD
N/A 1.0000 in N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD
N/A 25 mm N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD
N/A 1.1250 in N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD
N/A 1.1875 in N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD
N/A 1.2500 in N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD
N/A 30 mm N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD
N/A 1.2500 in N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD
N/A 1.3750 in N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD
N/A 35 mm N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD
N/A 1 1/2 in N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD
N/A 40 mm N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD
N/A 1 5/8 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD
N/A 1 11/16 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD
N/A 1 3/4 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD
N/A 45 mm N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD
N/A 1 15/16 in N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A CAD
N/A 2 in N/A 50.8 mm2 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tapped Base N/A CAD
N/A 50 mm N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A CAD
N/A 1.0000 in N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD
N/A 0.7500 in N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD
N/A 20 mm N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2