All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Tapped Base Mounted Bearings > Fafnir® Tapped Base Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Tapped Base Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 45 of 45 1 2 

Part Number

Shaft Size d

Base Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

VTB 35 35 mm 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base CAD Icon (for items table)
RTB 35 35 mm 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base CAD Icon (for items table)
VTB1 1/2 1 1/2 in 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base CAD Icon (for items table)
RTB1 1/2 1 1/2 in 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base CAD Icon (for items table)
VTB 40 40 mm 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base CAD Icon (for items table)
RTB 40 40 mm 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base CAD Icon (for items table)
VTB1 5/8 1 5/8 in 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base CAD Icon (for items table)
RTB1 5/8 1 5/8 in 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base CAD Icon (for items table)
VTB1 11/16 1 11/16 in 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base CAD Icon (for items table)
RTB1 11/16 1 11/16 in 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base CAD Icon (for items table)
VTB1 3/4 1 3/4 in 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base CAD Icon (for items table)
RTB1 3/4 1 3/4 in 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base CAD Icon (for items table)
VTB 45 45 mm 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base CAD Icon (for items table)
RTB 45 45 mm 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base CAD Icon (for items table)
VTB1 15/16 1 15/16 in 50.8 mm
2
in
23200 N
5210
lbf
38900 N
8740
lbf
Tapped Base CAD Icon (for items table)
RTB1 15/16 1 15/16 in 50.8 mm
2
in
23200 N
5210
lbf
38900 N
8740
lbf
Tapped Base CAD Icon (for items table)
VTB 50 50 mm 50.8 mm
2
in
23200 N
5210
lbf
38900 N
8740
lbf
Tapped Base CAD Icon (for items table)
RTB 50 50 mm 50.8 mm
2
in
23200 N
5210
lbf
38900 N
8740
lbf
Tapped Base CAD Icon (for items table)
VTB2 S 2 in 50.8 mm
2
in
29200 N
6570
lbf
48100 N
10800
lbf
Tapped Base CAD Icon (for items table)
RTB2 S 2 in 50.8 mm
2
in
29200 N
6570
lbf
48100 N
10800
lbf
Tapped Base CAD Icon (for items table)
  Results 26 - 45 of 45 1 2