Part Number |
Shaft Size d |
Bearing Type |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
STB 3/4 | Shaft Size d N/A 0.7500 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB 20 | Shaft Size d N/A 20 mm | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB 7/8 | Shaft Size d N/A 0.8750 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB 15/16 | Shaft Size d N/A 0.9375 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 | Shaft Size d N/A 1.0000 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB 25 | Shaft Size d N/A 25 mm | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 1/8 | Shaft Size d N/A 1.1250 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 3/16 | Shaft Size d N/A 1.1875 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 1/4 S | Shaft Size d N/A 1.2500 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB 30 | Shaft Size d N/A 30 mm | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 1/4 | Shaft Size d N/A 1.2500 in | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 3/8 | Shaft Size d N/A 1.3750 in | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB 35 | Shaft Size d N/A 35 mm | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 1/2 | Shaft Size d N/A 1 1/2 in | Bearing Type N/A Ball Bearing | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB 40 | Shaft Size d N/A 40 mm | Bearing Type N/A Ball Bearing | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 5/8 | Shaft Size d N/A 1 5/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 11/16 | Shaft Size d N/A 1 11/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 3/4 | Shaft Size d N/A 1 3/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB 45 | Shaft Size d N/A 45 mm | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB1 15/16 | Shaft Size d N/A 1 15/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB2 | Shaft Size d N/A 2 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Tapped Base | CAD N/A |
STB 50 | Shaft Size d N/A 50 mm | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base | CAD N/A |
YTB 3/4 | Shaft Size d N/A 0.7500 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base | CAD N/A |
YTB 20 | Shaft Size d N/A 20 mm | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base | CAD N/A |
YTB 7/8 | Shaft Size d N/A 0.8750 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base | CAD N/A |