Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Tapped Base Mounted Bearings - Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Tapped Base Mounted Bearings > Fafnir® Tapped Base Mounted Bearings - Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Tapped Base Mounted Bearings - Setscrew Locking

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 26 - 50 of 67 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Shaft Size d

Bearing Type 

Base Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

YTB 30 SGT 30 mm Ball Bearing 38.1 mm
1.5
in
11300 N
2530
lbf
21600 N
4850
lbf
Tapped Base
STB1 3/16 1 3/16 in Ball Bearing 38.1 mm
1.5
in
11300 N
2530
lbf
21600 N
4850
lbf
Tapped Base
YTB1 3/16 1 3/16 in Ball Bearing 38.1 mm
1.5
in
11300 N
2530
lbf
21600 N
4850
lbf
Tapped Base
YTB1 3/16 SGT 1 3/16 in Ball Bearing 38.1 mm
1.5
in
11300 N
2530
lbf
21600 N
4850
lbf
Tapped Base
STB1 1/4 S 1 1/4 in Ball Bearing 38.1 mm
1.5
in
11300 N
2530
lbf
21600 N
4850
lbf
Tapped Base
STB1 1/4 1 1/4 in Ball Bearing 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base
YTB1 1/4 S 1 1/4 in Ball Bearing 38.1 mm
1.5
in
11300 N
2530
lbf
21600 N
4850
lbf
Tapped Base
YTB1 1/4 1 1/4 in Ball Bearing 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base
YTB1 1/4 S SGT 1 1/4 in Ball Bearing 38.1 mm
1.5
in
11300 N
2530
lbf
21600 N
4850
lbf
Tapped Base
YTB1 1/4 SGT 1 1/4 in Ball Bearing 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base
STB1 3/8 1 3/8 in Ball Bearing 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base
YTB1 3/8 1 3/8 in Ball Bearing 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base
STB 35 35 mm Ball Bearing 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base
YTB 35 35 mm Ball Bearing 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base
YTB 35 SGT 35 mm Ball Bearing 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base
YTB1 7/16 SGT 1 7/16 in Ball Bearing 44.45 mm
1.75
in
15300 N
3440
lbf
28500 N
6400
lbf
Tapped Base
STB1 1/2 1 1/2 in Ball Bearing 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base
YTB1 1/2 1 1/2 in Ball Bearing 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base
YTB1 1/2 SGT 1 1/2 in Ball Bearing 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base
STB 40 40 mm Ball Bearing 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base
YTB 40 40 mm Ball Bearing 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base
YTB 40 SGT 40 mm Ball Bearing 47.63 mm
1.875
in
19800 N
4460
lbf
36200 N
8130
lbf
Tapped Base
STB1 5/8 1 5/8 in Ball Bearing 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base
YTB1 5/8 1 5/8 in Ball Bearing 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base
YTB1 5/8 SGT 1 5/8 in Ball Bearing 50.8 mm
2
in
20500 N
4600
lbf
36300 N
8160
lbf
Tapped Base
  Results 26 - 50 of 67 1 2 3 
<